S64AMRMA09055
Precision Metric Mini-Rail® Linear Guides, 55 mm Long Rail, 10 mm Assembly Height
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $75.01 | 12 wks |
25 - 49 | $67.51 | 12 wks |
50 - 99 | $60.01 | 12 wks |
100+ | $52.51 | 12 wks |
$75.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Height (B) | 10 mm |
---|---|
Carriage Height (K) | 8 mm |
Carriage Length (D) | 30 mm |
Carriage Width (C) | 20 mm |
Rail Length | 55 mm |
Type | Precision |