S64AMRMA07070

Precision Metric Mini-Rail® Linear Guides, 70 mm Long Rail, 8 mm Assembly Height
Qty Range Price/Unit Ships Within
1 - 24 $82.68 6 wks
25 - 49 $74.42 6 wks
50 - 99 $66.15 6 wks
100+ $57.88 6 wks
$82.68

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Height (B) 8 mm
Carriage Height (K) 6.2 mm
Carriage Length (D) 24 mm
Carriage Width (C) 17 mm
Rail Length 70 mm
Type Precision

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team