S62GMRM2531L
Male Plastic Rod End Bearing, 25mm Bore, M24 x 2.0 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.89 | 4 wks |
25 - 99 | $17.44 | 4 wks |
100 - 249 | $16.21 | 4 wks |
250 - 499 | $15.45 | 4 wks |
500+ | Request for Quote |
$18.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 25 mm |
---|---|
Class | Precision |
Head Diameter (D) | 60.00 mm |
Height To Center (L₁) | 94 mm |
Housing Width / Ball Width (W1 / W) | 22 / 31 |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Pivot Angle (Degree) | 22 Degree |
Static Load Rating (N) | 1499 N |
Thread Length (L2) | 55 mm |
Thread Size (#) | M24 x 2.0 |