S62GMRM1823L
Male Plastic Rod End Bearing, 18mm Bore, M18 x 1.5 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.94 | 4 wks |
25 - 99 | $9.98 | 4 wks |
100 - 249 | $9.18 | 4 wks |
250 - 499 | $8.73 | 4 wks |
500+ | Request for Quote |
$10.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 18 mm |
---|---|
Class | Precision |
Head Diameter (D) | 46.00 mm |
Height To Center (L₁) | 72 mm |
Housing Width / Ball Width (W1 / W) | 16.5 / 23 |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Pivot Angle (Degree) | 23 Degree |
Static Load Rating (N) | 298 N |
Thread Length (L2) | 41 mm |
Thread Size (#) | M18 x 1.5 |