S62GMRM1216L
Male Plastic Rod End Bearing, 12mm Bore, M12 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.42 | 15 wks |
| 25 - 99 | $6.64 | 15 wks |
| 100 - 249 | $6.05 | 15 wks |
| 250 - 499 | $5.72 | 15 wks |
| 500+ | Request for Quote |
$7.42
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (d₁) | 12 mm |
|---|---|
| Class | Precision |
| Head Diameter (D) | 34.00 mm |
| Height To Center (L₁) | 54 mm |
| Housing Width / Ball Width (W1 / W) | 12 /16 |
| Material (Body / Ball) | Thermoplastic/L280? Polymer |
| Max Pivot Angle (Degree) | 25 Degree |
| Static Load Rating (N) | 1299 N |
| Thread Length (L2) | 32 mm |
| Thread Size (#) | M12 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities