S62GMRM1014L

Male Plastic Rod End Bearing, 10mm Bore, M10 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $5.63 4 wks
25 - 99 $5.04 4 wks
100 - 249 $4.55 4 wks
250 - 499 $4.3 4 wks
500+ Request for Quote
$5.63

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 10 mm
Class Precision
Head Diameter (D) 30.00 mm
Height To Center (L₁) 48 mm
Housing Width / Ball Width (W1 / W) 10.5 / 14
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Pivot Angle (Degree) 25 Degree
Static Load Rating (N) 796 N
Thread Length (L2) 28 mm
Thread Size (#) M10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team