S62GMRM0812L
Male Plastic Rod End Bearing, 8mm Bore, M8 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.20 | 12 wks |
25 - 99 | $4.63 | 12 wks |
100 - 249 | $4.17 | 12 wks |
250 - 499 | $3.93 | 12 wks |
500+ | Request for Quote |
$5.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 8 mm |
---|---|
Class | Precision |
Head Diameter (D) | 24.00 mm |
Height To Center (L₁) | 42 mm |
Housing Width / Ball Width (W1 / W) | 9 / 12 |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Pivot Angle (Degree) | 25 Degree |
Static Load Rating (N) | 396 N |
Thread Length (L2) | 25 mm |
Thread Size (#) | M8 |