S62GMRM0609R
Male Plastic Rod End Bearing, 6mm Bore, M6 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.41 | 12 wks |
25 - 99 | $3.89 | 12 wks |
100 - 249 | $3.49 | 12 wks |
250 - 499 | $3.28 | 12 wks |
500+ | Request for Quote |
$4.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 6 mm |
---|---|
Class | Precision |
Head Diameter (D) | 20.00 mm |
Height To Center (L₁) | 36 mm |
Housing Width / Ball Width (W1 / W) | 7 / 9 |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Pivot Angle (Degree) | 29 Degree |
Static Load Rating (N) | 298 N |
Thread Length (L2) | 21 mm |
Thread Size (#) | M6 |