S62GMRM0609L

Male Plastic Rod End Bearing, 6mm Bore, M6 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $4.10 4 wks
25 - 99 $3.62 4 wks
100 - 249 $3.25 4 wks
250 - 499 $3.05 4 wks
500+ Request for Quote
$4.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 6 mm
Class Precision
Head Diameter (D) 20.00 mm
Height To Center (L₁) 36 mm
Housing Width / Ball Width (W1 / W) 7 / 9
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Pivot Angle (Degree) 29 Degree
Static Load Rating (N) 200 N
Thread Length (L2) 21 mm
Thread Size (#) M6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team