S62GMRM0508L
Male Plastic Rod End Bearing, 5mm Bore, M5 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.46 | 12 wks |
25 - 99 | $3.03 | 12 wks |
100 - 249 | $2.71 | 12 wks |
250 - 499 | $2.55 | 12 wks |
500+ | Request for Quote |
$3.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 5 mm |
---|---|
Class | Precision |
Head Diameter (D) | 18.00 mm |
Height To Center (L₁) | 33 mm |
Housing Width / Ball Width (W1 / W) | 6 / 8 |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Pivot Angle (Degree) | 30 Degree |
Static Load Rating (N) | 80 N |
Thread Length (L2) | 19 mm |
Thread Size (#) | M5 |