S62GFRM2228R
Female Plastic Rod End Bearing, 22mm Bore, M22 x 1.5 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.80 | 12 wks |
25 - 99 | $15.47 | 12 wks |
100 - 249 | $14.36 | 12 wks |
250 - 499 | $13.68 | 12 wks |
500+ | Request for Quote |
$16.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 22 mm |
---|---|
Class | Precision |
Head Diameter (D) | 56.00 mm |
Height to Center / Thread (L₁ / L₂) | 84 / 37 |
Housing Width / Ball Width (W1 / W) | 20 / 28 mm |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Angle Of Pivot (Degree) | 22 Degree |
Static Load Rating (N) | 2197 N |
Thread Size (#) | M22 x 1.5 |
Wrench Across Flats (D₂) | 37.00 mm |