S62GFRM1823R

Female Plastic Rod End Bearing, 18mm Bore, M18 x 1.5 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $12.49 4 wks
25 - 99 $11.45 4 wks
100 - 249 $10.57 4 wks
250 - 499 $10.05 4 wks
500+ Request for Quote
$12.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 18 mm
Class Precision
Head Diameter (D) 46.00 mm
Height to Center / Thread (L₁ / L₂) 71 / 32
Housing Width / Ball Width (W1 / W) 16.5 / 23 mm
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Angle Of Pivot (Degree) 23 Degree
Static Load Rating (N) 1597 N
Thread Size (#) M18 x 1.5
Wrench Across Flats (D₂) 31.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team