S62GFRM1621R

Female Plastic Rod End Bearing, 16mm Bore, M16 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $11.16 4 wks
25 - 99 $10.17 4 wks
100 - 249 $9.38 4 wks
250 - 499 $8.91 4 wks
500+ Request for Quote
$11.16

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 16 mm
Class Precision
Head Diameter (D) 42.00 mm
Height to Center / Thread (L₁ / L₂) 64 / 28
Housing Width / Ball Width (W1 / W) 15 / 21 mm
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Angle Of Pivot (Degree) 23 Degree
Static Load Rating (N) 1299 N
Thread Size (#) M16
Wrench Across Flats (D₂) 27.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team