S62GFRM1419R

Female Plastic Rod End Bearing, 14mm Bore, M14 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $8.78 4 wks
25 - 99 $7.95 4 wks
100 - 249 $7.28 4 wks
250 - 499 $6.89 4 wks
500+ Request for Quote
$8.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 14 mm
Class Precision
Head Diameter (D) 38.00 mm
Height to Center / Thread (L₁ / L₂) 57 / 25
Housing Width / Ball Width (W1 / W) 13.5 / 19 mm
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Angle Of Pivot (Degree) 23 Degree
Static Load Rating (N) 996 N
Thread Size (#) M14
Wrench Across Flats (D₂) 25.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team