S62GFRM1216R
Female Plastic Rod End Bearing, 12mm Bore, M12 Thread Size. Material: Hexagonal Body stem - Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.62 | 12 wks |
25 - 99 | $6.86 | 12 wks |
100 - 249 | $6.26 | 12 wks |
250 - 499 | $5.92 | 12 wks |
500+ | Request for Quote |
$7.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 12 mm |
---|---|
Class | Precision |
Head Diameter (D) | 34.00 mm |
Height to Center / Thread (L₁ / L₂) | 50 / 28 |
Housing Width / Ball Width (W1 / W) | 12 /16 mm |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Angle Of Pivot (Degree) | 25 Degree |
Static Load Rating (N) | 899 N |
Thread Size (#) | M12 |
Wrench Across Flats (D₂) | 19.75 mm |