S62GFRM1216L

Female Plastic Rod End Bearing, 12mm Bore, M12 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $7.62 4 wks
25 - 99 $6.86 4 wks
100 - 249 $6.26 4 wks
250 - 499 $5.92 4 wks
500+ Request for Quote
$7.62

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 25 mm
Class Precision
Head Diameter (D) 60.00 mm
Height to Center / Thread (L₁ / L₂) 50 / 22
Housing Width / Ball Width (W1 / W) 12 /16 mm
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Angle Of Pivot (Degree) 25 Degree
Static Load Rating (N) 899 N
Thread Size (#) M24 X 2
Wrench Across Flats (D₂) 22.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team