S62GFRM1014R

Female Plastic Rod End Bearing, 10mm Bore, M10 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $6.25 4 wks
25 - 99 $5.6 4 wks
100 - 249 $5.07 4 wks
250 - 499 $4.78 4 wks
500+ Request for Quote
$6.25

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d₁) 10 mm
Class Precision
Head Diameter (D) 30.00 mm
Height to Center / Thread (L₁ / L₂) 43 / 20
Housing Width / Ball Width (W1 / W) 10.5 / 14 mm
Material (Body / Ball) Thermoplastic/L280? Polymer
Max Angle Of Pivot (Degree) 25 Degree
Static Load Rating (N) 796 N
Thread Size (#) M10
Wrench Across Flats (D₂) 19.00 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team