S62GFRM0306R
Female Plastic Rod End Bearing, 3mm Bore, M3 Thread Size. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.50 | 4 wks |
25 - 99 | $3.98 | 4 wks |
100 - 249 | $3.59 | 4 wks |
250 - 499 | $3.37 | 4 wks |
500+ | Request for Quote |
$4.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d₁) | 3 mm |
---|---|
Class | Precision |
Head Diameter (D) | 13.00 mm |
Height to Center / Thread (L₁ / L₂) | 18.5 / 8 |
Housing Width / Ball Width (W1 / W) | 4.5 / 6 mm |
Material (Body / Ball) | Thermoplastic/L280? Polymer |
Max Angle Of Pivot (Degree) | 30 Degree |
Static Load Rating (N) | 98 N |
Thread Size (#) | M3 |
Wrench Across Flats (D₂) | 8.00 mm |