S61SFAM161631
16mm Shaft Dia., 40mm Between Mounting Holes, Shaft Support.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.70 | 8 wks |
25 - 99 | $17.22 | 8 wks |
100 - 249 | $15.03 | 8 wks |
250 - 499 | $13.91 | 8 wks |
500+ | Request for Quote |
$20.70
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Size (l x h x s) | 50 / 31 / 16 |
---|---|
Bore Size | 16 mm |
Clamping Screws | M4 |
Distance Between Holes (l) | 40 |
Material | Cast Aluminum |
Mounting Hole Dia. (d or d₁ ) | 5.5 |
Mounting Screws | M5 |
Support Style | Flange Mount |