S61SFAM121328
12mm Shaft Dia., 36mm Between Mounting Holes, Shaft Support.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.33 | 8 wks |
25 - 99 | $15.36 | 8 wks |
100 - 249 | $13.43 | 8 wks |
250 - 499 | $12.46 | 8 wks |
500+ | Request for Quote |
$18.33
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Size (l x h x s) | 47 / 28 / 13 |
---|---|
Bore Size | 12 mm |
Clamping Screws | M4 |
Distance Between Holes (l) | 36 |
Material | Cast Aluminum |
Mounting Hole Dia. (d or d₁ ) | 5.5 |
Mounting Screws | M5 |
Support Style | Flange Mount |