S61SFAM101024

10mm Shaft Dia., 32mm Between Mounting Holes, Shaft Support.
Qty Range Price/Unit Ships Within
1 - 24 $17.02 8 wks
25 - 99 $14.16 8 wks
100 - 249 $12.33 8 wks
250 - 499 $11.42 8 wks
500+ Request for Quote
$17.02

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Size (l x h x s) 43 / 24 / 10
Bore Size 10 mm
Clamping Screws M4
Distance Between Holes (l) 32
Material Cast Aluminum
Mounting Hole Dia. (d or d₁ ) 5.5
Mounting Screws M5
Support Style Flange Mount

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team