S61PSZM30F079
30mm Bore, Self-Aligning Open Type, Frelon Kined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $211.31 | 12 wks |
10 - 24 | $196.49 | 12 wks |
25 - 49 | $184.62 | 12 wks |
50 - 99 | $156.83 | 12 wks |
100+ | Request for Quote |
$211.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Weight (kg) | 0.831 kg |
---|---|
Base To Centerline (H) | 35 |
Base Width (A) | 87 |
Blank Configuration | Open |
Bore Size | 30 mm |
Length (L) | 79 |
Material (Bearing) | Frelon Lined Alum. |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (N) | 21010 N |
Quality Class | Standard |
Substitute Part | BLAUBXMMN30COS |