S61PSZ-100F28125

1" Bore, Self Aligning Open Type Frelon Lined Aluminum Pillow Block.
Qty Range Price/Unit Ships Within
1 - 9 $128.62 6 wks
10 - 24 $125.76 6 wks
25 - 49 $122.84 6 wks
50 - 99 $119.94 6 wks
100+ Request for Quote
$128.62

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Base To Centerline (A) 1.187 Inch
Base Width (B) 3.25 Inch
Blank Configuration Open
Bore Size 1 Inch
Length (C) 2.813 Inch
Material (Bearing) Frelon Lined Aluminum
Material (Body) 6061 Aluminum Alloy
Max. Load Rating (lbf) 3525 Lbf
MAX. SPEED (Ft / Min) 400 Ft/Min
Quality Class Standard
Substitute Part BLAABX-PN16COS

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team