S61PSZ-063F19375
0.625" Bore, Self Aligning Open Type Frelon Lined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $63.65 | 12 wks |
10 - 24 | $59.19 | 12 wks |
25 - 49 | $55.61 | 12 wks |
50 - 99 | $52.84 | 12 wks |
100+ | Request for Quote |
$63.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (A) | 0.875 Inch |
---|---|
Base Width (B) | 2.5 Inch |
Blank Configuration | Open |
Bore Size | 0.625 Inch |
Length (C) | 1.938 Inch |
Material (Bearing) | Frelon Lined Aluminum |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (lbf) | 1470 Lbf |
MAX. SPEED (Ft / Min) | 400 Ft/Min |
Quality Class | Standard |
Substitute Part | BLAABX-PN10COS |