S61PSCM30F079
30mm Bore, Self-Aligning Closed Type, Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $199.71 | 12 wks |
| 10 - 24 | $185.72 | 12 wks |
| 25 - 49 | $174.5 | 12 wks |
| 50 - 99 | $148.23 | 12 wks |
| 100+ | Request for Quote |
$199.71
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Assembly Weight (kg) | 1.02 kg |
|---|---|
| Base To Centerline (H) | 35 |
| Base Width (A) | 87 |
| Blank Configuration | Closed |
| Bore Size | 30 mm |
| Length (L) | 79 |
| Material (Bearing) | Frelon Lined Alum. |
| Material (Body) | 6061 Aluminum Alloy |
| Max. Load Rating (N) | 21010 N |
| Quality Class | Standard |
| Substitute Part | BLAUBXMPMX30CCS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities