S61PSCM20F054
20mm Bore, Self-Aligning Closed Type, Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $115.83 | 12 wks |
10 - 24 | $107.73 | 12 wks |
25 - 49 | $101.2 | 12 wks |
50 - 99 | $85.98 | 12 wks |
100+ | Request for Quote |
$115.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Weight (kg) | 0.329 kg |
---|---|
Base To Centerline (H) | 25 |
Base Width (A) | 60 |
Blank Configuration | Closed |
Bore Size | 20 mm |
Length (L) | 54 |
Material (Bearing) | Frelon Lined Alum. |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (N) | 9265 N |
Quality Class | Standard |
Substitute Part | BLAUBXMPMX20CCS |