S61PSCM16F043
16mm Bore, Self-Aligning Closed Type, Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $101.48 | 12 wks |
| 10 - 24 | $94.37 | 12 wks |
| 25 - 49 | $88.68 | 12 wks |
| 50 - 99 | $75.31 | 12 wks |
| 100+ | Request for Quote |
$101.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Assembly Weight (kg) | 0.2 kg |
|---|---|
| Base To Centerline (H) | 22 |
| Base Width (A) | 53 |
| Blank Configuration | Closed |
| Bore Size | 16 mm |
| Length (L) | 43 |
| Material (Bearing) | Frelon Lined Alum. |
| Material (Body) | 6061 Aluminum Alloy |
| Max. Load Rating (N) | 5930 N |
| Quality Class | Standard |
| Substitute Part | BLAUBXMPMX16CCS |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities