S61PSCM12F039
12mm Bore, Self-Aligning Closed Type, Frelon Kined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.95 | 6 wks |
10 - 24 | $76.21 | 6 wks |
25 - 49 | $71.61 | 6 wks |
50 - 99 | $60.82 | 6 wks |
100+ | Request for Quote |
$81.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Weight (kg) | 0.118 kg |
---|---|
Base To Centerline (H) | 18 |
Base Width (A) | 43 |
Blank Configuration | Closed |
Bore Size | 12 mm |
Length (L) | 39 |
Material (Bearing) | Frelon Lined Alum. |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (N) | 3950 N |
Quality Class | Standard |
Substitute Part | BLAUBXMPMX12CCS |