S61PSCM10F036
10mm Bore, Self-Aligning Closed Type, Frelon Kined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $78.93 | 6 wks |
10 - 24 | $73.4 | 6 wks |
25 - 49 | $68.97 | 6 wks |
50 - 99 | $58.58 | 6 wks |
100+ | Request for Quote |
$78.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Weight (kg) | 0.095 kg |
---|---|
Base To Centerline (H) | 16 |
Base Width (A) | 40 |
Blank Configuration | Closed |
Bore Size | 10 mm |
Length (L) | 36 |
Material (Bearing) | Frelon Lined Alum. |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (N) | 2985 N |
Quality Class | Standard |
Substitute Part | BLAUBXMPMX10CCS |