S61PSC-125F36250
1.25" Bore, Self Aligning Closed Type Frelon Lined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $119.64 | 12 wks |
10 - 24 | $111.26 | 12 wks |
25 - 49 | $104.54 | 12 wks |
50 - 99 | $98.7 | 12 wks |
100+ | Request for Quote |
$119.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (A) | 1.5 Inch |
---|---|
Base Width (B) | 4 Inch |
Blank Configuration | Closed |
Bore Size | 1.25 Inch |
Length (C) | 3.625 Inch |
Material (Bearing) | Frelon Lined Aluminum |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (lbf) | 5145 Lbf |
MAX. SPEED (Ft / Min) | 400 Ft/Min |
Quality Class | Standard |
Substitute Part | BLAABX-PX20CCS |