S61PSC-063F19375
0.625" Bore, Self Aligning Closed Type Frelon Lined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $52.69 | 6 wks |
10 - 24 | $49.01 | 6 wks |
25 - 49 | $46.05 | 6 wks |
50 - 99 | $43.48 | 6 wks |
100+ | Request for Quote |
$52.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (A) | 0.875 Inch |
---|---|
Base Width (B) | 2.5 Inch |
Blank Configuration | Closed |
Bore Size | 0.625 Inch |
Length (C) | 1.938 Inch |
Material (Bearing) | Frelon Lined Aluminum |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (lbf) | 1470 Lbf |
MAX. SPEED (Ft / Min) | 400 Ft/Min |
Quality Class | Standard |
Substitute Part | BLAABX-PX10CCS |