S61PSC-025F11875
0.25" Bore, Self Aligning Closed Type Frelon Lined Aluminum Pillow Block.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.46 | 12 wks |
10 - 24 | $40.62 | 12 wks |
25 - 49 | $38.16 | 12 wks |
50 - 99 | $36.39 | 12 wks |
100+ | Request for Quote |
$42.46
Availability: 32 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base To Centerline (A) | 0.437 Inch |
---|---|
Base Width (B) | 1.625 Inch |
Blank Configuration | Closed |
Bore Size | 0.25 Inch |
Length (C) | 1.188 Inch |
Material (Bearing) | Frelon Lined Aluminum |
Material (Body) | 6061 Aluminum Alloy |
Max. Load Rating (lbf) | 300 Lbf |
MAX. SPEED (Ft / Min) | 400 Ft/Min |
Quality Class | Standard |
Substitute Part | BLAABX-PX04CCS |