S61PPCM10F036

10mm Bore, Self-Aligning Closed Type, Frelon Kined Aluminum Pillow Block.
Qty Range Price/Unit Ships Within
1 - 9 $78.93 6 wks
10 - 24 $73.4 6 wks
25 - 49 $68.97 6 wks
50 - 99 $58.58 6 wks
100+ Request for Quote
$78.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Weight (kg) 0.095 kg
Base To Centerline (H) 16
Base Width (A) 40
Blank Configuration Closed
Bore Size 10 mm
Length (L) 36
Material (Bearing) Frelon Lined Alum.
Material (Body) 6061 Aluminum Alloy
Max. Load Rating (N) 2985 N
Quality Class Precision
Substitute Part BLAUBXMPMX10CP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team