S61PA1-BMP1005T

Bearing Mounting Plates, 0.625" Shaft size, 1.375" Bore, Material: Cast Aluminum
Qty Range Price/Unit Ships Within
1 - 9 $31.84 8 wks
10 - 24 $27.3 8 wks
25 - 49 $23.21 8 wks
50 - 99 $21.5 8 wks
100+ Request for Quote
$31.84

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 0.625 Inch
Diameter (H) 1 Inch
Distance Between Holes (C) 1.375 Inch
Finish Chromic Anodized
Hole Configuration #6-32 - Tapped
Material Cast Aluminum
Overall Length (L) 1.75 Inch
Plate Thickness (W) 0.312 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team