S61PA1-BMP1005
Bearing Mounting Plates, 0.625" Shaft size, 1.375" Bore, Material: Cast Aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.84 | 12 wks |
10 - 24 | $27.3 | 12 wks |
25 - 49 | $23.21 | 12 wks |
50 - 99 | $21.5 | 12 wks |
100+ | Request for Quote |
$31.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.625 Inch |
---|---|
Diameter (H) | 1 Inch |
Distance Between Holes (C) | 1.375 Inch |
Finish | Chromic Anodized |
Hole Configuration | #26 - Drill |
Material | Cast Aluminum |
Overall Length (L) | 1.75 Inch |
Plate Thickness (W) | 0.312 Inch |
Substitute Part | S5907Y-GVM-3 |