S61PA1-BMP0805T
Bearing Mounting Plates, 0.5" Shaft size, 1.25" Bore, Material: Cast Aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.23 | 12 wks |
10 - 24 | $29.35 | 12 wks |
25 - 49 | $24.95 | 12 wks |
50 - 99 | $23.11 | 12 wks |
100+ | Request for Quote |
$34.23
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.5 Inch |
---|---|
Diameter (H) | 0.875 Inch |
Distance Between Holes (C) | 1.25 Inch |
Finish | Chromic Anodized |
Hole Configuration | #4-40 - Tapped |
Material | Cast Aluminum |
Overall Length (L) | 1.625 Inch |
Plate Thickness (W) | 0.312 Inch |