S61PA1-BMP0604T

Bearing Mounting Plates, 0.375" Shaft size, 0.875" Bore, Material: Cast Aluminum
Qty Range Price/Unit Ships Within
1 - 9 $31.84 8 wks
10 - 24 $27.3 8 wks
25 - 49 $23.21 8 wks
50 - 99 $21.5 8 wks
100+ Request for Quote
$31.84

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (B) 0.375 Inch
Diameter (H) 0.75 Inch
Distance Between Holes (C) 0.875 Inch
Finish Chromic Anodized
Hole Configuration #2-56 - Tapped
Material Cast Aluminum
Overall Length (L) 1.1875 Inch
Plate Thickness (W) 0.25 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team