S61PA1-BMP0604
Bearing Mounting Plates, 0.375" Shaft size, 0.875" Bore, Material: Cast Aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.72 | 12 wks |
10 - 24 | $28.49 | 12 wks |
25 - 49 | $24.22 | 12 wks |
50 - 99 | $22.44 | 12 wks |
100+ | Request for Quote |
$34.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (B) | 0.375 Inch |
---|---|
Diameter (H) | 0.75 Inch |
Distance Between Holes (C) | 0.875 Inch |
Finish | Chromic Anodized |
Hole Configuration | #41 - Drill |
Material | Cast Aluminum |
Overall Length (L) | 1.1875 Inch |
Plate Thickness (W) | 0.25 Inch |
Substitute Part | S5907Y-GVM-1 |