S61GPBM2228
Pillow Block Bearing, 22mm Bore. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.26 | 12 wks |
25 - 99 | $12.17 | 12 wks |
100 - 249 | $11.25 | 12 wks |
250 - 499 | $10.71 | 12 wks |
500+ | Request for Quote |
$13.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A1 | 20 mm |
---|---|
Bore Size (d) | 22 mm |
Distance - Base To Center. (H₁) | 24 mm |
H | 48 mm |
Material (Body) | Thermoplastic |
Material (Ball) | L280® Polymer |
Max Angle Of Pivot (Degree) | 22 Degree |
Max Static Ten.- Long Term (N.m) | 3047 N.m |
Overall Length (L) | 108 mm |
Overall Width (A) | 28 mm |