S61GPBM1621
Pillow Block Bearing, 16mm Bore. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.50 | 4 wks |
25 - 99 | $8.61 | 4 wks |
100 - 249 | $7.91 | 4 wks |
250 - 499 | $7.49 | 4 wks |
500+ | Request for Quote |
$9.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A1 | 15 mm |
---|---|
Bore Size (d) | 16 mm |
Distance - Base To Center. (H₁) | 18 mm |
H | 36 mm |
Material (Body) | Thermoplastic |
Material (Ball) | L280® Polymer |
Max Angle Of Pivot (Degree) | 23 Degree |
Max Static Ten.- Long Term (N.m) | 1499 N.m |
Overall Length (L) | 86 mm |
Overall Width (A) | 21 mm |