S61GPBM1429

Pillow Block Bearing, 14mm Bore. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $8.09 4 wks
25 - 99 $7.31 4 wks
100 - 249 $6.68 4 wks
250 - 499 $6.32 4 wks
500+ Request for Quote
$8.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
A1 13.5 mm
Bore Size (d) 14 mm
Distance - Base To Center. (H₁) 18 mm
H 36 mm
Material (Body) Thermoplastic
Material (Ball) L280® Polymer
Max Angle Of Pivot (Degree) 23 Degree
Max Static Ten.- Long Term (N.m) 1197 N.m
Overall Length (L) 82 mm
Overall Width (A) 29 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team