S61GPBM0812

Pillow Block Bearing, 8mm Bore. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range Price/Unit Ships Within
1 - 24 $4.76 4 wks
25 - 99 $4.22 4 wks
100 - 249 $3.8 4 wks
250 - 499 $3.59 4 wks
500+ Request for Quote
$4.76

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
A1 9 mm
Bore Size (d) 8 mm
Distance - Base To Center. (H₁) 10 mm
H 20 mm
Material (Body) Thermoplastic
Material (Ball) L280® Polymer
Max Angle Of Pivot (Degree) 25 Degree
Max Static Ten.- Long Term (N.m) 649 N.m
Overall Length (L) 47 mm
Overall Width (A) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team