S61GPBM0508
Pillow Block Bearing, 5mm Bore. Material: Body- Thermoplastic, Ball- L280® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.35 | 4 wks |
25 - 99 | $2.94 | 4 wks |
100 - 249 | $2.63 | 4 wks |
250 - 499 | $2.46 | 4 wks |
500+ | Request for Quote |
$3.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
A1 | 6 mm |
---|---|
Bore Size (d) | 5 mm |
Distance - Base To Center. (H₁) | 7 mm |
H | 14 mm |
Material (Body) | Thermoplastic |
Material (Ball) | L280® Polymer |
Max Angle Of Pivot (Degree) | 30 Degree |
Max Static Ten.- Long Term (N.m) | 347 N.m |
Overall Length (L) | 34 mm |
Overall Width (A) | 8 mm |