S61AA3-SHH0816T
0.5" Bore, 1" Overall Length, Single Hub Bearing House
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.84 | 12 wks |
10 - 24 | $32.16 | 12 wks |
25 - 49 | $27.58 | 12 wks |
50 - 99 | $25.64 | 12 wks |
100+ | Request for Quote |
$39.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.5 Inch |
---|---|
Finish | Chromic Anodized |
Flange Dia. | 1.625 Inch |
Hub Configuration | Single |
Hub Dia. (A) | 0.875 Inch |
Material | Aluminum Alloy |
Overall Length (inch) | 1 Inch |