S61AA3-DHH0832
0.5" Bore, 1" Overall Length, Double Hub Bearing House
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.52 | 8 wks |
10 - 24 | $40.62 | 8 wks |
25 - 49 | $34.99 | 8 wks |
50 - 99 | $32.59 | 8 wks |
100+ | Request for Quote |
$46.52
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.5 Inch |
---|---|
Finish | Chromic Anodized |
Flange Dia. | 1.625 Inch |
Hub Configuration | Double |
Hub Dia. (A) | 0.875 Inch |
Material | Aluminum Alloy |
Overall Length (inch) | 1 Inch |