S60SFXM02655430
Any Size 2 Bellows can be matched with similar size clamps and bushings to form custom bores.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $185.39 | 8 wks |
10 - 24 | $177.94 | 8 wks |
25+ | $173.04 | 8 wks |
$185.39
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bellow Overall Length | 65.5 mm |
---|---|
Bellow Shoulder Size | 43 mm |
Bellows Material | Stainless Steel |
Clamp O.D. | 71 mm |
Coupling Length | 72 mm |
Coupling Size | 2 mm |
Substitute Part | S60SFX-02258169 |