S60SFXM01540310

Any Size 1 Bellows can be matched with similar size clamps and bushings to form custom bores.
Qty Range Price/Unit Ships Within
1 - 9 $171.95 4 wks
10 - 24 $165.05 4 wks
25+ $160.5 4 wks
$171.95

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bellow Overall Length 54 mm
Bellow Shoulder Size 31 mm
Bellows Material Stainless Steel
Clamp O.D. 55 mm
Coupling Length 59.3 mm
Coupling Size 1 mm
Substitute Part S60SFX-01213122

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team