S60SFX-00213122
Any Size 0 Bellows can be matched with similar size clamps and bushings to form custom bores.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $157.32 | 8 wks |
10 - 24 | $150.99 | 8 wks |
25+ | $146.83 | 8 wks |
$157.32
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bellow Overall Length | 1.75 |
---|---|
Bellow Shoulder Size | 0.91 |
Bellows Material | Stainless Steel |
Clamp O.D. | 1.81 |
Coupling Length | 1.95 |
Coupling Size | 0 |
Substitute Part | S60SFXM00445230 |