S59PY5-TBS0612

1.25 / 1.5 IN ZERO BACKLASH TELESCOPING BALL SPLINES
Qty Range Price/Unit Ships Within
1 - 4 $152.35 2 wks
5 - 9 $139.42 2 wks
10 - 24 $132.75 2 wks
25 - 49 $122.75 2 wks
50+ Request for Quote
$152.35

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size / Shaft Dia. 0.1875 Inch
Inline Torque 64 oz-in
Length (close/open) 1.25 / 1.5
Material (Balls) 440 Stainless Steel
Material (Body / Shaft) 303 Stainless Steel
Max Speed (rpm) 10000 rpm
Outside Diameter 0.375 Inch
Shaft Dia. 0.188 Inch
Shaft Projection 0.313 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team