S59PY5-TBS0409
1.0625 / 1.3125 IN ZERO BACKLASH TELESCOPING BALL SPLINES
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $152.35 | 2 wks |
5 - 9 | $139.42 | 2 wks |
10 - 24 | $132.75 | 2 wks |
25 - 49 | $122.75 | 2 wks |
50+ | Request for Quote |
$152.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size / Shaft Dia. | 0.125 Inch |
---|---|
Inline Torque | 16 oz-in |
Length (close/open) | 1.0625 / 1.3125 |
Material (Balls) | 440 Stainless Steel |
Material (Body / Shaft) | 303 Stainless Steel |
Max Speed (rpm) | 10000 rpm |
Outside Diameter | 0.281 Inch |
Shaft Dia. | 0.125 Inch |
Shaft Projection | 0.25 Inch |